SBAS734C March 2017 – Janaury 2020 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | AVDD | — | Analog (high-side) power supply, 3.0 V to 5.5 V.
See the Power Supply Recommendations section for decoupling recommendations. |
| 2 | AINP | I | Noninverting analog input |
| 3 | AINN | I | Inverting analog input |
| 4 | AGND | — | Analog (high-side) ground reference |
| 5 | DGND | — | Digital (controller-side) ground reference |
| 6 | DOUT | O | Modulator data output. This pin is a Manchester coded output for AMC1306Ex derivates. |
| 7 | CLKIN | I | Modulator clock input: 5 MHz to 21 MHz (5-V operation) with internal pulldown resistor (typical value: 1.5 MΩ) |
| 8 | DVDD | — | Digital (controller-side) power supply, 2.7 V to 5.5 V.
See the Power Supply Recommendations section for decoupling recommendations. |