SBAS734C March 2017 – Janaury 2020 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation
(both sides) |
AMC1306Ex, AVDD = DVDD = 5.5 V | 91.85 | mW | ||
| AMC1306Mx, AVDD = DVDD = 5.5 V | 86.90 | |||||
| PD1 | Maximum power dissipation
(high-side supply) |
AVDD = 5.5 V | 53.90 | mW | ||
| PD2 | Maximum power dissipation
(low-side supply) |
AMC1306Ex, DVDD = 5.5 V | 37.95 | mW | ||
| AMC1306Mx, DVDD = 5.5 V | 33.00 | |||||