SLASEZ2 February   2021 AMC60804

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  5. 5Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YBH|36
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Four 12-bit current output DACs (IDACs)
    • 150-mA full-scale output range
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges:
      –5 V, –2.5 V, +2.5 V and +5 V
    • High-current drive capability: ±50 mA
  • Twelve channel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V input ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Suppy and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four slave addresses
  • Specified temperature range: –40°C to +125°C