SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH-FALR-CT[2:0] | TEMP-FALR-CT[1:0] | Reserved | |||||
R/W-011 | R/W–10 | R/W-All zeros |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | CH-FALR-CT[2:0] | R/W | 011 | False alarm protection for ADC channels. See Table 22 to configure this bit. |
4-3 | TEMP-FALR-CT[1:0] | R/W | 10 | False alarm protection for temperature sensor. See Table 23 to configure this bit. |
2-0 | Reserved | R/W | All zeros | Reserved for factory use |
CH-FALR-CT | N Consecutive Samples Before Alarm is Set |
---|---|
000 | 1 |
001 | 4 |
010 | 8 |
011 | 16 |
100 | 32 |
101 | 64 |
110 | 128 |
111 | 256 |
TEMP-FALR-CT | N Consecutive Samples Before Alarm is Set |
---|---|
00 | 1 |
01 | 2 |
10 | 4 |
11 | 8 |