SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDAC-B7 | PDAC-B6 | PDAC-B5 | PDAC-B4 | PDAC-A3 | PDAC-A2 | PDAC-A1 | PDAC-A0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PDAC-B7 | R/W | 0 | After power-on or reset, all bits in the power-down register are cleared to 0, and all the components controlled by this register are either powered-down or off. The power-down register allows the host to manage the AMC7836 power dissipation. When not required, any of the DACs can be put into clamp mode and the ADC and internal reference into an inactive low-power mode to reduce current drain from the supply. The bits in the power-down register control this power-down function. Set the respective bit to 1 to activate the corresponding function. |
6 | PDAC-B6 | R/W | 0 | |
5 | PDAC-B5 | R/W | 0 | |
4 | PDAC-B4 | R/W | 0 | |
3 | PDAC-A3 | R/W | 0 | |
2 | PDAC-A2 | R/W | 0 | |
1 | PDAC-A1 | R/W | 0 | |
0 | PDAC-A0 | R/W | 0 |