SWRS222B December 2018 – April 2020 AWR1843
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
td(CAN_FD_tx) | Delay time, transmit shift register to CAN_FD_tx pin(1) | 15 | ns | ||
td(CAN_FD_rx) | Delay time, CAN_FD_rx pin to receive shift register(1) | 10 | ns |