SLUSAN9A August 2011 – August 2015
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DSG | O | High side N-chan discharge FET gate drive |
2 | PACK | IA, P | Battery pack input voltage sense input. It also serves as device wakeup when device is in shutdown mode. |
3 | VCC | P | Positive device supply input. Connect to the center connection of the CHG FET and DSG FET to ensure device supply either from battery stack or battery pack input |
4 | ZVCHG | O | P-chan pre-charge FET gate drive |
5 | GPOD | OD | High voltage general purpose open drain output. Can be configured to be used in pre-charge condition |
6 | PMS | I | Pre-charge mode setting input. Connect to PACK to enable 0-V precharge using charge FET connected at CHG pin. Connect to VSS to disable 0-V precharge using charge FET connected at CHG pin. |
7 | VSS | P | Negative supply voltage input. Connect all VSS pins together for operation of device |
8 | REG33 | P | 3.3-V regulator output. Connect at least a 2.2-μF capacitor to REG33 and VSS |
9 | TOUT | P | Thermistor bias supply output |
10 | VCELL+ | — | Internal cell voltage multiplexer and amplifier output. Connect a 0.1-μF capacitor to VCELL+ and VSS |
11 | ALERT | OD | Alert output. In case of short circuit condition, overload condition and watchdog time out this pin will be triggered. |
12 | COM/TP | — | Output / open drain: LCD common connection |
13 | TS1 | IA | 1st Thermistor voltage input connection to monitor temperature |
14 | TS2 | IA | 2nd Thermistor voltage input connection to monitor temperature |
15 | PRES | I | Active low input to sense system insertion. Typically requires additional ESD protection. |
16 | PFIN | I | Active low input to detect secondary protector status, and to allow the bq20z655-R1 to report the status of the 2nd level protection input. |
17 | SAFE | OD | Active high output to enforce additional level of safety protection; for example, fuse blow. |
18 | SMBD | I/OD | SMBus data open-drain bidirectional pin used to transfer address and data to and from the bq20z655-R1 |
19 | CE | — | A logical high on this pin only affects the normal operation on the charge FET when the battery is in charge/relax mode. For a logic low, the normal bq20z655-R1 firmware controls the charge FET. |
20 | SMBC | I/OD | SMBus clock open-drain bidirectional pin used to clock the data transfer to and from the bq20z655-R1 |
21 | DISP | I | Input: In LED mode, this is the display enable input. |
22 | VSS | P | Negative supply voltage input. Connect all VSS pins together for operation of device |
23 | LED1/SEG1 | I | Output / open drain: LED 1 current sink. LCD segment 1 |
24 | LED2/SEG2 | I | Output / open drain: LED 2 current sink. LCD segment 2 |
25 | LED3/SEG3 | I | Output / open drain: LED 3 current sink. LCD segment 3 |
26 | LED4/SEG4 | I | Output / open drain: LED 4 current sink. LCD segment 4 |
27 | LED5/SEG5 | I | Output / open drain: LED 5 current sink. LCD segment 5 |
28 | GSRP | IA | Coulomb counter differential input. Connect to one side of the sense resistor |
29 | GSRN | IA | Coulomb counter differential input. Connect to one side of the sense resistor |
30 | MRST | I | Master reset input that forces the device into reset when held low. Must be held high for normal operation. Connect to RESET for correct operation of device |
31 | VSS | P | Negative supply voltage input. Connect all VSS pins together for operation of device |
32 | REG25 | P | 2.5-V regulator output. Connect at least a 1-mF capacitor to REG25 and VSS |
33 | RBI | P | RAM / Register backup input. Connect a capacitor to this pin and VSS to protect loss of RAM/Register data in case of short circuit condition. |
34 | VSS | P | Negative supply voltage input. Connect all VSS pins together for operation of device |
35 | RESET | O | Reset output. Connect to MSRT. |
36 | ASRN | IA | Short circuit and overload detection differential input. Connect to sense resistor |
37 | ASRP | IA | Short circuit and overload detection differential input. Connect to sense resistor |
38 | VC5 | IA, P | Cell voltage sense input and cell balancing input for the negative voltage of the bottom cell in cell stack. |
39 | VC4 | IA, P | Cell voltage sense input and cell balancing input for the positive voltage of the bottom cell and the negative voltage of the second lowest cell in cell stack. |
40 | VC3 | IA, P | Cell voltage sense input and cell balancing input for the positive voltage of the second lowest cell in cell stack and the negative voltage of the second highest cell in 4 cell applications. |
41 | VC2 | IA, P | Cell voltage sense input and cell balancing input for the positive voltage of the second highest cell and the negative voltage of the highest cell in 4 cell applications. Connect to VC3 in 2 cell stack applications. |
42 | VC1 | IA, P | Cell voltage sense input and cell balancing input for the positive voltage of the highest cell in cell stack in 4 cell applications. Connect to VC2 in 2- or 3-stack applications. |
43 | BAT | I, P | Battery stack voltage sense input. |
44 | CHG | O | High side N-channel charge FET gate drive |