SLUSAN9A August 2011 – August 2015
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSS | Supply voltage | BAT, VCC | –0.3 | 34 | V |
PACK, PMS | –0.3 | 34 | |||
VC(n)–VC(n+1); n = 1, 2, 3, 4 | –0.3 | 8.5 | |||
VC1, VC2, VC3, VC4 | –0.3 | 34 | |||
VC5 | –0.3 | 1 | |||
VIN | Input voltage | PFIN, SMBD, SMBC. LED1, LED2, LED3, LED4, LED5, DISP | –0.3 | 6 | V |
TS1, TS2, SAFE, VCELL+, PRES, ALERT | –0.3 | V(REG25) + 0.3 | |||
MRST, GSRN, GSRP, RBI | –0.3 | V(REG25) + 0.3 | |||
ASRN, ASRP | –1 | 1 | |||
VOUT | Output voltage | DSG, CHG, GPOD | –0.3 | 34 | V |
ZVCHG | –0.3 | V(BAT) | |||
TOUT, ALERT, REG33 | –0.3 | 6 | |||
RESET | –0.3 | 7 | |||
REG25 | –0.3 | 2.75 | |||
ISS | Maximum combined sink current for input pins | PRES, PFIN, SMBD, SMBC, LED1, LED2, LED3, LED4, LED5 | 50 | mA | |
TA | Operating free-air temperature | –40 | 85 | °C | |
TF | Functional temperature | –40 | 100 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VSS | Supply voltage | VCC, BAT | 4.5 | 25 | V | |
V(STARTUP) | Minimum start-up voltage | VCC, BAT, PACK | 5.5 | V | ||
VIN | Input voltage | VC(n)-VC(n+1); n = 1,2,3,4 | 0 | 5 | V | |
VC1, VC2, VC3, VC4 | 0 | VSS | V | |||
VC5 | 0 | 0.5 | V | |||
ASRN, ASRP | –0.5 | 0.5 | V | |||
PACK, PMS | 0 | 25 | V | |||
V(GPOD) | Output voltage | GPOD | 0 | 25 | V | |
I(GPOD) | Drain current(1) | GPOD | 1 | mA | ||
C(REG25) | 2.5-V LDO capacitor | REG25 | 1 | µF | ||
C(REG33) | 3.3-V LDO capacitor | REG33 | 2.2 | µF | ||
C(VCELL+) | Cell voltage output capacitor | VCELL+ | 0.1 | µF | ||
R(PACK) | PACK input block resistor(2) | PACK | 1 | kΩ |
THERMAL METRIC(1) | bq20z655-R1 | UNIT | |
---|---|---|---|
DBT (TSSOP) | |||
44 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 60.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 15.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 30.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 27.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
I(NORMAL) | Firmware running | 550 | µA | ||||
I(SLEEP) | Sleep mode | CHG FET on; DSG FET on | 124 | µA | |||
CHG FET off; DSG FET on | 90 | µA | |||||
CHG FET off; DSG FET off | 52 | µA | |||||
I(SHUTDOWN) | Shutdown mode | 0.1 | 1 | µA | |||
SHUTDOWN WAKE; TA = 25°C (unless otherwise noted) | |||||||
I(PACK) | Shutdown exit at VSTARTUP threshold | 1 | µA | ||||
SRx WAKE FROM SLEEP; TA = 25°C (unless otherwise noted) | |||||||
V(WAKE) | Positive or negative wake threshold with 1-mV, 2.25-mV, 4.5-mV and 9-mV programmable options | 1.25 | 10 | mV | |||
V(WAKE_ACR) | Accuracy of V(WAKE) | V (WAKE) = 1 mV; I(WAKE)= 0, RSNS1 = 0, RSNS0 = 1; | –0.7 | 0.7 | mV | ||
V(WAKE) = 2.25 mV; I(WAKE) = 1, RSNS1 = 0, RSNS0 = 1; I(WAKE) = 0, RSNS1 = 1, RSNS0 = 0; |
–0.8 | 0.8 | |||||
V(WAKE) = 4.5 mV; I(WAKE) = 1, RSNS1 = 1, RSNS0 = 1; I(WAKE) = 0, RSNS1 = 1, RSNS0 = 0; |
–1 | 1 | |||||
V(WAKE) = 9 mV; I(WAKE) = 1, RSNS1 = 1, RSNS0 = 1; | –1.4 | 1.4 | |||||
V(WAKE_TCO) | Temperature drift of V(WAKE) accuracy | 0.5 | %/°C | ||||
t(WAKE) | Time from application of current and wake of bq20z655-R1 | 1 | 10 | ms | |||
WATCHDOG TIMER | |||||||
tWDTINT | Watchdog start-up detect time | 250 | 500 | 1000 | ms | ||
tWDWT | Watchdog detect time | 50 | 100 | 150 | µs | ||
2.5V LDO; I(REG33OUT) = 0 mA; TA = 25°C (unless otherwise noted) | |||||||
V(REG25) | Regulator output voltage | 4.5 < VCC or BAT < 25 V; I(REG25OUT) ≤ 16 mA; TA = –40°C to 100°C |
2.41 | 2.5 | 2.59 | V | |
ΔV(REG25TEMP) | Regulator output change with temperature | I(REG25OUT) = 2 mA; TA = –40°C to 100°C | ±0.2% | ||||
ΔV(REG25LINE) | Line regulation | 5.4 < VCC or BAT < 25 V; I(REG25OUT) = 2 mA | 3 | 10 | mV | ||
ΔV(REG25LOAD) | Load regulation | 0.2 mA ≤ I(REG25OUT) ≤ 2 mA | 7 | 25 | mV | ||
0.2 mA ≤ I(REG25OUT) ≤ 16 mA | 25 | 50 | |||||
I(REG25MAX) | Current limit | drawing current until REG25 = 2 V to 0 V |
5 | 40 | 75 | mA | |
3.3V LDO; I(REG25OUT) = 0 mA; TA = 25°C (unless otherwise noted) | |||||||
V(REG33) | Regulator output voltage | 4.5 < VCC or BAT < 25 V; I(REG33OUT) ≤ 25 mA; TA = –40°C to 100°C |
3 | 3.3 | 3.6 | V | |
ΔV(REG33TEMP) | Regulator output change with temperature | I(REG33OUT) = 2 mA; TA = –40°C to 100°C | ±0.2% | ||||
ΔV(REG33LINE) | Line regulation | 5.4 < VCC or BAT < 25 V; I(REG33OUT) = 2 mA | 3 | 10 | mV | ||
ΔV(REG33LOAD) | Load regulation | 0.2 mA ≤ I(REG33OUT) ≤ 2 mA | 7 | 17 | mV | ||
0.2 mA ≤ I(REG33OUT) ≤ 25 mA | 40 | 100 | |||||
I(REG33MAX) | Current limit | drawing current until REG33 = 3 V | 25 | 100 | 145 | mA | |
short REG33 to VSS, REG33 = 0 V | 12 | 65 | |||||
THERMISTOR DRIVE | |||||||
V(TOUT) | Output voltage | I(TOUT) = 0 mA; TA = 25°C | V(REG25) | V | |||
RDS(on) | TOUT pass element resistance | I(TOUT) = 1 mA; RDS(on) = (V(REG25) - V(TOUT) )/ 1 mA; TA = –40°C to 100°C |
50 | 100 | Ω | ||
LED OUTPUTS | |||||||
VOL | Output low voltage | LED1, LED2, LED3, LED4, LED5 | 0.4 | V | |||
VCELL+ HIGH VOLTAGE TRANSLATION | |||||||
V(VCELL+OUT) | Translation output | VC(n) - VC(n+1) = 0 V; TA = –40°C to 100°C | 0.95 | 0.975 | 1 | V | |
VC(n) - VC(n+1) = 4.5 V; TA = –40°C to 100°C | 0.275 | 0.3 | 0.375 | ||||
V(VCELL+REF) | Internal AFE reference voltage ; TA = –40°C to 100°C | 0.965 | 0.975 | 0.985 | |||
V(VCELL+PACK) | Voltage at PACK pin; TA = –40°C to 100°C | 0.98 × V(PACK)/18 |
V(PACK)/18 | 1.02 × V(PACK)/18 |
|||
V(VCELL+BAT) | Voltage at BAT pin; TA = –40°C to 100°C | 0.98 × V(BAT)/18 |
V(BAT)/18 | 1.02 × V(BAT)/18 |
|||
CMMR | Common mode rejection ratio | VCELL+ | 40 | dB | |||
K | Cell scale factor | K= {VCELL+ output (VC5=0 V; VC4=4.5 V) - VCELL+ output (VC5=0 V; VC4=0 V)}/4.5 |
0.147 | 0.15 | 0.153 | ||
K= {VCELL+ output (VC2=13.5 V; VC1=18 V) - VCELL+ output (VC5=13.5 V; VC1=13.5 V)}/4.5 |
0.147 | 0.15 | 0.153 | ||||
I(VCELL+OUT) | Drive Current to VCELL+ capacitor | VC(n) - VC(n+1) = 0 V; VCELL+ = 0 V; TA = –40°C to 100°C | 12 | 18 | μA | ||
V(VCELL+O) | CELL offset error | CELL output (VC2 = VC1 = 18 V) - CELL output (VC2 = VC1 = 0 V) |
–18 | –1 | 18 | mV | |
IVCnL | VC(n) pin leakage current | VC1, VC2, VC3, VC4, VC5 = 3 V | –1 | 0.01 | 1 | μA | |
CELL BALANCING | |||||||
RBAL | internal cell balancing FET resistance | RDS(on) for internal FET switch at VDS = 2 V; TA = 25°C | 200 | 400 | 600 | Ω | |
HARDWARE SHORT CIRCUIT AND OVERLOAD PROTECTION; TA = 25°C (unless otherwise noted) | |||||||
V(OL) | OL detection threshold voltage accuracy | VOL = 25 mV (minimum) | 15 | 25 | 35 | mV | |
VOL = 100 mV; RSNS = 0, 1 | 90 | 100 | 110 | ||||
VOL = 205 mV (maximum) | 185 | 205 | 225 | ||||
V(SCC) | SCC detection threshold voltage accuracy | V(SCC) = 50 mV (minimum) | 30 | 50 | 70 | mV | |
V(SCC) = 200 mV; RSNS = 0, 1 | 180 | 200 | 220 | ||||
V(SCC) = 475 mV (maximum) | 428 | 475 | 523 | ||||
V(SCD) | SCD detection threshold voltage accuracy | V(SCD) = –50 mV (minimum) | –30 | –50 | –70 | mV | |
V(SCD) = –200 mV; RSNS = 0, 1 | –180 | –200 | –220 | ||||
V(SCD) = –475 mV (maximum) | –428 | –475 | –523 | ||||
tda | Delay time accuracy | ±15.25 | μs | ||||
tpd | Protection circuit propagation delay | 50 | μs | ||||
FET DRIVE CIRCUIT; TA = 25°C (unless otherwise noted) | |||||||
V(DSGON) | DSG pin output on voltage | V(DSGON) = V(DSG) - V(PACK); V(GS) connected to 10 MΩ; DSG and CHG on; TA = –40°C to 100°C |
8 | 12 | 16 | V | |
V(CHGON) | CHG pin output on voltage | V(CHGON) = V(CHG) - V(BAT); V(GS) = 10 MΩ; DSG and CHG on; TA = –40°C to 100°C |
8 | 12 | 16 | V | |
V(DSGOFF) | DSG pin output off voltage | V(DSGOFF) = V(DSG) - V(PACK) | 0.2 | V | |||
V(CHGOFF) | CHG pin output off voltage | V(CHGOFF) = V(CHG) - V(BAT) | 0.2 | V | |||
tr | Rise time | CL= 4700 pF | V(CHG): V(PACK) ≥ V(PACK) + 4 V | 400 | 1000 | μs | |
V(DSG): V(BAT) ≥V(BAT) + 4 V | 400 | 1000 | |||||
tf | Fall time | CL= 4700 pF | V(CHG): V(PACK) + V(CHGON) ≥ V(PACK)+ 1 V | 40 | 200 | μs | |
V(DSG): VC1 + V(DSGON) ≥ VC1 + 1 V | 40 | 200 | |||||
V(ZVCHG) | ZVCHG clamp voltage | BAT = 4.5 V | 3.3 | 3.5 | 3.7 | V | |
LOGIC; TA = –40°C to 100°C (unless otherwise noted) | |||||||
R(PULLUP) | Internal pullup resistance | ALERT | 60 | 100 | 200 | kΩ | |
RESET | 1 | 3 | 6 | ||||
VOL | Logic low output voltage level | ALERT | 0.2 | V | |||
RESET; V(BAT) = 7 V; V(REG25) = 1.5 V; I (RESET) = 200 μA | 0.4 | ||||||
GPOD; I(GPOD) = 50 μA | 0.6 | ||||||
LOGIC SMBC, SMBD, PFIN, PRES, SAFE, ALERT, DISP | |||||||
VIH | High-level input voltage | 2 | V | ||||
VIL | Low-level input voltage | 0.8 | V | ||||
VOH | Output voltage high (RC[0:7] bus) | IL = –0.5 mA | VREG25–0.5 | V | |||
VOL | Low-level output voltage | PRES, PFIN, ALERT, DISP; IL = 7 mA; | 0.4 | V | |||
CI | Input capacitance | 5 | pF | ||||
I(SAFE) | SAFE source currents | SAFE active, SAFE = V(REG25) –0.6 V | –3 | mA | |||
Ilkg(SAFE) | SAFE leakage current | SAFE inactive | –0.2 | 0.2 | µA | ||
Ilkg | Input leakage current | 1 | µA | ||||
ADC (Unless otherwise specified, the specification limits are valid at all measurement speed modes.) | |||||||
Input voltage range | TS1, TS2, using Internal Vref | –0.2 | 1 | V | |||
Conversion time | 31.5 | ms | |||||
Resolution (no missing codes) | 16 | bits | |||||
Effective resolution | 14 | 15 | bits | ||||
Integral nonlinearity | ±0.03 | %FSR(1) | |||||
Offset error(2) | 140 | 250 | µV | ||||
Offset error drift(2) | TA = 25°C to 85°C | 2.5 | 18 | μV/°C | |||
Full-scale error(3) | ±0.1% | ±0.7% | |||||
Full-scale error drift | 50 | PPM/°C | |||||
Effective input resistance(4) | 8 | MΩ | |||||
COULOMB COUNTER | |||||||
Input voltage range | –0.20 | 0.20 | V | ||||
Conversion time | Single conversion | 250 | ms | ||||
Effective resolution | Single conversion | 15 | bits | ||||
Integral nonlinearity | –0.1 V to 0.2 V | ±0.007 | ±0.034 | %FSR | |||
–0.2 V to –0.1 V | ±0.007 | ||||||
Offset error (5) | TA = 25°C to 85°C | 10 | µV | ||||
Offset error drift | 0.4 | 0.7 | µV/°C | ||||
Full-scale error(6) (7) | ±0.35% | ||||||
Full-scale error drift | 150 | PPM/°C | |||||
Effective input resistance(8) | TA = 25°C to 85°C | 2.5 | MΩ | ||||
INTERNAL TEMPERATURE SENSOR | |||||||
V(TEMP) | Temperature sensor voltage(9) | –2 | mV/°C | ||||
VOLTAGE REFERENCE | |||||||
Output voltage | 1.215 | 1.225 | 1.230 | V | |||
Output voltage drift | 65 | PPM/°C | |||||
HIGH-FREQUENCY OSCILLATOR | |||||||
f(OSC) | Operating frequency | 4.194 | MHz | ||||
f(EIO) | Frequency error (10) (11) | –3% | 0.25% | 3% | |||
TA = 20°C to 70°C | –2% | 0.25% | 2% | ||||
t(SXO) | Start-up time(12) | 2.5 | 5 | ms | |||
LOW-FREQUENCY OSCILLATOR | |||||||
f(LOSC) | Operating frequency | 32.768 | kHz | ||||
f(LEIO) | Frequency error(11) (13) | –2.5% | 0.25% | 2.5% | |||
TA = 20°C to 70°C | –1.5% | 0.25% | 1.5% | ||||
t(LSXO) | Start-up time(12) | 500 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT– | Negative-going voltage input | 1.7 | 1.8 | 1.9 | V | |
VHYS | Power-on reset hysteresis | 5 | 125 | 200 | mV | |
tRST | RESET active low time | Active low time after power up or watchdog reset | 100 | 250 | 560 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Data retention | See (1) | 10 | Years | |||
Flash programming write-cycles | 20k | Cycles | ||||
t(ROWPROG) | Row programming time | 2 | ms | |||
t(MASSERASE) | Mass-erase time | 200 | ms | |||
t(PAGEERASE) | Page-erase time | 20 | ms | |||
I(DDPROG) | Flash-write supply current | 5 | 10 | mA | ||
I(DDERASE) | Flash-erase supply current | 5 | 10 | mA | ||
RAM/REGISTER BACKUP | ||||||
I(RB) | RB data-retention input current | V(RBI) > V(RBI)MIN , VREG25 < VIT–, TA = 85°C | 1000 | 2500 | nA | |
V(RBI) > V(RBI)MIN , VREG25 < VIT–, TA = 25°C | 90 | 220 | ||||
V(RB) | RB data-retention input voltage(1) | 1.7 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
f(SMB) | SMBus operating frequency | Slave mode, SMBC 50% duty cycle | 10 | 100 | kHz | |
f(MAS) | SMBus master clock frequency | Master mode, No clock low slave extend | 51.2 | kHz | ||
t(BUF) | Bus free time between start and stop (see Figure 1) |
4.7 | µs | |||
t(HD:STA) | Hold time after (repeated) start (see Figure 1) | 4 | µs | |||
t(SU:STA) | Repeated start setup time (see Figure 1) | 4.7 | µs | |||
t(SU:STO) | Stop setup time (see Figure 1) | 4 | µs | |||
t(HD:DAT) | Data hold time (see Figure 1) | Receive mode | 0 | ns | ||
Transmit mode | 300 | |||||
t(SU:DAT) | Data setup time (see Figure 1) | 250 | ns | |||
t(TIMEOUT) | Error signal/detect (see Figure 1) | See (1) | 25 | 35 | µs | |
t(LOW) | Clock low period (see Figure 1) | 4.7 | µs | |||
t(HIGH) | Clock high period (see Figure 1) | See (2) | 4 | 50 | µs | |
t(LOW:SEXT) | Cumulative clock low slave extend time | See (3) | 25 | ms | ||
t(LOW:MEXT) | Cumulative clock low master extend time (see Figure 1) |
See (4) | 10 | ms | ||
tf | Clock/data fall time | See (5) | 300 | ns | ||
tr | Clock/data rise time | See (6) | 1000 | ns |