SLUSBP6C September 2013 – December 2016
PRODUCTION DATA.
bq24296 | bq24297 | |
---|---|---|
I2C Address | 6BH | 6BH |
USB OTG | Yes Adjustable 4.5 V to 5.5 V at 1.5 A (max) |
Yes Adjustable 4.5 V to 5.5 V at 1.5 A (max) |
USB Detection | PSEL | D+/D– |
Default Battery Voltage | 4.208 V | 4.208 V |
Default Charge Current | 2.048 A | 2.048 A |
Default Adapter Current Limit | 3 A | 3 A |
Default Pre-Charge Current / Max Pre-Charge Current | 256 mA / 2.048 A | 256 mA / 2.048 A |
Default Termination Current | 256 mA | 256 mA |
Charging Temperature Profile | Cold/Hot | Cold/Hot |
Status Output | STAT, PG | STAT |
STAT During Fault | Blinking at 1 Hz | Blinking at 1 Hz |
Default Safety Timer | 12 hr | 12 hr |
Default VINDPM | 4.36 V | 4.36 V |
Default Pre-charge Timer | 4 hr | 4 hr |