SLUSAH0F October 2011 – November 2019 BQ25504
PRODUCTION DATA.
VINDC = sourcemeter with VSOURCE = 2.0 V and compliance
of 1 mA |
||
VBAT connected to LiIon battery | ||
VSTOR = 50 kΩ resistor |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 1 mA | ||
VBAT connected to LiIon battery | ||
VSTOR = open to 50Ω to open resistive load (IL = load current on VSTOR) |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 1 mA | ||
VBAT connected to LiIon battery | ||
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 100 mA | ||
VBAT connected to LiIon battery | ||
VSTOR = 100 kΩ resistive load (IL = inductor current) |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 1 mA | ||
VBAT connected to LiIon battery | ||
IL = inductor current | ||
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 1 mA | ||
No storage element on VBAT | ||
VSTOR artificially ramped from 0V to 4.25V to 0V using a power amp driven by a function generator |