SLUSAH0F October 2011 – November 2019 BQ25504
PRODUCTION DATA.
The desired voltage levels are VBAT_OV = 4.25 V, VBAT_UV = 3.20 V, VBAT_OK = 3.55 V, VBAT_OK_HYST = 3.76 V and MPP (VOC) = 50% which is typical for TEG harvesters. The IC must stop charging if its junction temperature is above 120°C. The simulated TEG open circuit voltage is 1.0 V.