SLUSBH2G March 2013 – March 2019
PRODUCTION DATA.
The desired voltage levels are VBAT_OV = 3.30 V, VBAT_OK = 2.80 V, VBAT_OK_HYST = 3.10 V, and MPP (VOC) = 40% for the selected piezoelectric harvester which provides a rectified VOC = 1 V. A 1.8-V, up to 100-mA power rail is also needed. There are no large load transients expected on either rail.