SLUSEB9B december   2020  ā€“ july 2023 BQ25672

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Description (continued)
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Device Power-On-Reset
      2. 8.3.2  PROG Pin Configuration
      3. 8.3.3  Device Power Up from Battery without Input Source
      4. 8.3.4  Device Power Up from Input Source
        1. 8.3.4.1 Power Up REGN LDO
        2. 8.3.4.2 Poor Source Qualification
        3. 8.3.4.3 ILIM_HIZ Pin
        4. 8.3.4.4 Default VINDPM Setting
        5. 8.3.4.5 Input Source Type Detection
          1. 8.3.4.5.1 D+/Dā€“ Detection Sets Input Current Limit
          2. 8.3.4.5.2 HVDCP Detection Procedure
          3. 8.3.4.5.3 Connector Fault Detection
      5. 8.3.5  Dual-Input Power Mux
        1. 8.3.5.1 VBUS Input Only
        2. 8.3.5.2 One ACFET-RBFET
        3. 8.3.5.3 Two ACFETs-RBFETs
      6. 8.3.6  Buck Converter Operation
        1. 8.3.6.1 Force Input Current Limit Detection
        2. 8.3.6.2 Input Current Optimizer (ICO)
        3. 8.3.6.3 Maximum Power Point Tracking for Small PV Panel
        4. 8.3.6.4 Pulse Frequency Modulation (PFM)
        5. 8.3.6.5 Device HIZ State
      7. 8.3.7  USB On-The-Go (OTG)
        1. 8.3.7.1 OTG Mode to Power External Devices
      8. 8.3.8  Power Path Management
        1. 8.3.8.1 Narrow Voltage DC Architecture
        2. 8.3.8.2 Dynamic Power Management
      9. 8.3.9  Battery Charging Management
        1. 8.3.9.1 Autonomous Charging Cycle
        2. 8.3.9.2 Battery Charging Profile
        3. 8.3.9.3 Charging Termination
        4. 8.3.9.4 Charging Safety Timer
        5. 8.3.9.5 Thermistor Qualification
          1. 8.3.9.5.1 JEITA Guideline Compliance in Charge Mode
          2. 8.3.9.5.2 Cold/Hot Temperature Window in OTG Mode
      10. 8.3.10 Integrated 16-Bit ADC for Monitoring
      11. 8.3.11 Status Outputs ( STAT, and INT)
        1. 8.3.11.1 Charging Status Indicator (STAT Pin)
        2. 8.3.11.2 Interrupt to Host ( INT)
      12. 8.3.12 Ship FET Control
        1. 8.3.12.1 Shutdown Mode
        2. 8.3.12.2 Ship Mode
        3. 8.3.12.3 System Power Reset
      13. 8.3.13 Protections
        1. 8.3.13.1 Voltage and Current Monitoring
          1. 8.3.13.1.1  VAC Over-voltage Protection (VAC_OVP)
          2. 8.3.13.1.2  VBUS Over-voltage Protection (VBUS_OVP)
          3. 8.3.13.1.3  VBUS Under-voltage Protection (POORSRC)
          4. 8.3.13.1.4  System Over-voltage Protection (VSYS_OVP)
          5. 8.3.13.1.5  System Short Protection (VSYS_SHORT)
          6. 8.3.13.1.6  Battery Over-voltage Protection (VBAT_OVP)
          7. 8.3.13.1.7  Battery Over-current Protection (IBAT_OCP)
          8. 8.3.13.1.8  Input Over-current Protection (IBUS_OCP)
          9. 8.3.13.1.9  OTG Over-voltage Protection (OTG_OVP)
          10. 8.3.13.1.10 OTG Under-voltage Protection (OTG_UVP)
        2. 8.3.13.2 Thermal Regulation and Thermal Shutdown
      14. 8.3.14 Serial Interface
        1. 8.3.14.1 Data Validity
        2. 8.3.14.2 START and STOP Conditions
        3. 8.3.14.3 Byte Format
        4. 8.3.14.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 8.3.14.5 Target Address and Data Direction Bit
        6. 8.3.14.6 Single Write and Read
        7. 8.3.14.7 Multi-Write and Multi-Read
    4. 8.4 Device Functional Modes
      1. 8.4.1 Host Mode and Default Mode
      2. 8.4.2 Register Bit Reset
    5. 8.5 Register Map
      1. 8.5.1 I2C Registers
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Input (VBUS / PMID) Capacitor
        3. 9.2.2.3 Output (VSYS) Capacitor
      3. 9.2.3 Application Curves
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

OTG Mode to Power External Devices

The device supports the OTG operation to deliver power from the battery to other external devices through the USB ports. The OTG voltage regulation is set in VOTG[10:0] register bits. The OTG current regulation is set in IOTG[6:0] register bits. To enable the OTG operation, the following conditions have to be valid:

  • The battery voltage is higher than VBAT_OTG rising threshold, and not trigger the VBAT_OVP protection.
  • The VBUS is below VVBUS_UVLO.
  • The voltage at TS pin is within the range configured by BHOT and BCOLD register bits

If the ACFET1-RBFET1 and the ACFET2-RBFET2 are not detected (ACRB1_STAT = 0 and ACRB2_STAT = 0) at POR, the converter starts up with typical 5ms delay after the EN_OTG bit is set to 1, then the VBUS voltage ramps up to the VOTG register setting.

The following cases explain the charger OTG mode behaviors when the ACFET1-RBFET1 or/and ACFET2-RBFET2 are present.

  • If only ACRB1_STAT=1 OR only ACRB2_STAT = 1, which means only one input ACFET-RBFET is present, the converter stays in the non-switching mode after the EN_OTG bit is set, until the host writes EN_ACDRV1 = 1 (when only ACRB1_STAT = 1) or EN_ACDRV2 = 1 (when only ACRB2_STAT = 1). The converter starts up with 5ms delay after the EN_ACDRV1 or EN_ACDRV2 bit is set to 1, then VBUS voltage ramps up to the VOTG register setting.
  • If both ACRB1_STAT = 1 AND ACRB2_STAT = 1, which means two input ACFET-RBFET are present, the converter stays in the non-switching mode after the EN_OTG bit is set, until the host writes either EN_ACDRV1 = 1 or EN_ACDRV2 = 1. The converter starts up with 5ms delay after the EN_ACDRV1 or EN_ACDRV2 bit is set to 1, then VBUS voltage ramps up to the VOTG register setting.
  • Regardless of ACRB1_STAT and ACRB2_STAT, if DIS_ACDRV = 1, the ACDRV is disabled. The converter starts up with 5ms delay after the EN_OTG bit is set to 1, then VBUS voltage ramps up to the VOTG register setting. The operation is the same as that when ACFET1-RBFET1 and ACFET2-RBFET2 are not detected.
  • For swapping the OTG output from port 1 to port 2, assuming EN_ACDRV2 is already 0, the host has to set EN_ACDRV1 = 0 to turn off ACFET1_RBFET1 first, which causes the converter to stop switching and VBUS to drop below VBUS_PRESENT. The host sets EN_ACDRV2 = 1, the converter starts switching again and ACDRV2 turns on ACFET2-RBFET2, which allows VBUS to ramp up. The similar procedure can be applied to the case of swapping the OTG output from port 2 to port 1.

In OTG mode, the converter PFM operation can be disabled by setting PFM_OTG_DIS = 1 and the OOA can be disabled by setting DIS_OTG_OOA = 1.

The simplified application diagram for the OTG mode operation is shown as the figure above, in which the power flow is illustrated by the blue arrows.

The charger is also monitoring the battery discharging current in OTG mode. When IBAT rises higher than the IBAT_REG[1:0] register setting, the charger reduces the OTG output current and prioritizes the system load current if there is any. The IBAT_REG_STAT bit is set to 1 and an INT pulse is asserted and the IBAT_REG_FLAG is set to 1, if IBAT_REG_MASK = 0. If the OTG output current is decreased to zero and the system load pulls even more current, the charger can no longer limit the battery discharging current.