SLUSE66A June 2020 – January 2021 BQ25731
PRODUCTION DATA
The valid adapter range is from 3.5 V (VVBUS_CONVEN) to 26 V with at least 500-mA current rating. When CHRG_OK goes HIGH, the system is powered from adapter through the charger. When adapter is removed, the system is connected to battery.