8.5.1.10 REG0D_IOTG_regulation Register (Offset = Dh) [reset = 4Bh]
REG0D_IOTG_regulation is shown in Figure 48 and described in Table 19.
Return to the Summary Table.
IOTG regulation
Figure 48. REG0D_IOTG_regulation Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
PRECHG_TMR |
IOTG_6:0 |
R/W-0h |
R/W-4Bh |
|
Table 19. REG0D_IOTG_regulation Register Field Descriptions
Bit |
Field |
Type |
Reset |
Notes |
Description |
7 |
PRECHG_TMR |
R/W |
0h |
Reset by:
WATCHDOG
REG_RST
|
Pre-charge safety timer setting
Type : RW
POR: 0b
0h = 2 hrs (default)
1h = 0.5 hrs
|
6-0 |
IOTG_6:0 |
R/W |
4Bh |
Reset by:
WATCHDOG
REG_RST
|
OTG current limit
Type : RW
POR: 3000mA (4Bh)
Range : 120mA-3320mA
Fixed Offset : 0mA
Bit Step Size : 40mA
Clamped Low |