8.5.1.22 REG19_ICO_Current_Limit Register (Offset = 19h) [reset = 0h]
REG19_ICO_Current_Limit is shown in Figure 60 and described in Table 31.
Return to the Summary Table.
ICO Current Limit
Figure 60. REG19_ICO_Current_Limit Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
RESERVED |
ICO_ILIM_8:0 |
R-0h |
R-0h |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
ICO_ILIM_8:0 |
R-0h |
|
Table 31. REG19_ICO_Current_Limit Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-9 |
RESERVED |
R |
0h |
RESERVED
|
8-0 |
ICO_ILIM_8:0 |
R |
0h |
Input Current Limit obtained from ICO or ILIM_HIZ pin setting
Type : R
POR: 0mA (0h)
Range : 100mA-3300mA
Fixed Offset : 0mA
Bit Step Size : 10mA
Clamped Low
|