8.5.1.47 REG35_VBUS_ADC Register (Offset = 35h) [reset = 0h]
REG35_VBUS_ADC is shown in Figure 85 and described in Table 56.
Return to the Summary Table.
VBUS ADC
Figure 85. REG35_VBUS_ADC Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
VBUS_ADC_15:0 |
R-0h |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
VBUS_ADC_15:0 |
R-0h |
|
Table 56. REG35_VBUS_ADC Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-0 |
VBUS_ADC_15:0 |
R |
0h |
VBUS ADC reading
Reported in 2 's Complement.
Type : R
POR: 0mV (0h)
Range : 0mV-30000mV
Fixed Offset : 0mV
Bit Step Size : 1mV
|