SLVSE40C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
When the battery is discharged below VBAT_UVLOZ, the BATFET is turned off to protect battery from over-discharge. To recover from over-discharge, an input source is required at VBUS. When an input source is plugged in, the BATFET turns on. The battery is charged with IBAT_SHORT current when the VBAT < VBAT_SHORT, or pre-charge current as set in IPRECHG registers when the battery voltage is between VBAT_SHORT and VBAT_LOWV.