SLVSE40C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG23 is shown in Figure 72 and described in Table 44.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Field | RESERVED | TDIE_ADC[14:8] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | RESERVED | R | Yes | No | Reserved bit always reads 0 | |
6 | TDIE_ADC[14] | R | Yes | No | ||
5 | TDIE_ADC[13] | R | Yes | No | ||
4 | TDIE_ADC[12] | R | Yes | No | ||
3 | TDIE_ADC[11] | R | Yes | No | ||
2 | TDIE_ADC[10] | R | Yes | No | ||
1 | TDIE_ADC[9] | R | Yes | No | ||
0 | TDIE_ADC[8] | R | Yes | No | 128°C | TDIE (IC Temperature) reading:
Range: 0°C – 128°C |