SLVSE40C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
When the VBUS voltage rises above regulation target and exceeds VOTG_OVP, the device enters over-voltage protection which stops switching, clears the EN_OTG bit and exits buck mode. During the over-voltage duration, the OTG_STAT and OTG_FLAG bits are set high to indicate a fault in buck mode operation. An INT is also asserted to the host.