SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
REG09 is shown in Figure 43 and described in Table 19.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | Fh | 6h | ||||||
Field | OTG_ILIM[3:0] | OTG_VLIM[3:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | OTG_ILIM[3] | R/W | Yes | Yes | 800 mA | Buck (OTG) Mode Current Limit:
Offset: 0.5A Range: 0.5A – 2.0A Default: 2.0A |
6 | OTG_ILIM[2] | R/W | Yes | Yes | 400 mA | |
5 | OTG_ILIM[1] | R/W | Yes | Yes | 200 mA | |
4 | OTG_ILIM[0] | R/W | Yes | Yes | 100 mA | |
3 | OTG_VLIM[3] | R/W | Yes | Yes | 800 mV | Buck (OTG) Mode Regulation Voltage:
Offset: 4.5V Range: 4.5V – 5.5V Default: 5.1V Note: Values above 5.5V (Ah) will be clamped to 5.5V |
2 | OTG_VLIM[2] | R/W | Yes | Yes | 400 mV | |
1 | OTG_VLIM[1] | R/W | Yes | Yes | 200 mV | |
0 | OTG_VLIM[0] | R/W | Yes | Yes | 100 mV |