SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R | R | R | R | R | R |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |
|---|---|---|---|---|---|
| 7 | VBUS_GD | R | N/A | VBUS Good Status 0 – Not VBUS attached 1 – VBUS Attached | |
| 6 | VBUSV[6] | R | N/A | 6400mV | ADC conversion of VBUS voltage (VBUS) Offset: 2.6V Range 2.6V (0000000) – 15.3V (1111111) Default: 2.6V (0000000) |
| 5 | VBUSV[5] | R | N/A | 3200mV | |
| 4 | VBUSV[4] | R | N/A | 1600mV | |
| 3 | VBUSV[3] | R | N/A | 800mV | |
| 2 | VBUSV[2] | R | N/A | 400mV | |
| 1 | VBUSV[1] | R | N/A | 200mV | |
| 0 | VBUSV[0] | R | N/A | 100mV | |