SLUSC88C March 2015 – October 2022 BQ25895
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W | R/W | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | REG_RST | R/W | N/A | Register Reset 0 – Keep current register setting (default) 1 – Reset to default register value and reset safety timer Note: Reset to 0 after register reset is completed | |
6 | ICO_OPTIMIZED | R | N/A | Input Current Optimizer (ICO) Status 0 – Optimization is in progress 1 – Maximum Input Current Detected | |
5 | PN[2] | R | N/A | Device Configuration 111: BQ25895 | |
4 | PN[1] | R | N/A | ||
3 | PN[0] | R | N/A | ||
2 | TS_PROFILE | R | N/A | Temperature Profile 0 – Cold/Hot (default) | |
1 | DEV_REV[1] | R | N/A | Device Revision: 01 | |
0 | DEV_REV[0] | R | N/A |