SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
REG0C is shown in Figure 43 and described in Table 17.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_OVP_MASK | TSHUT_MASK | BATOVP_MASK | CFLY_MASK | TMR_MASK | CAP_COND_MASK | POORSRC_MASK | RESERVED |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | VBUS_OVP_MASK | R/W | Yes | No |
Input overvoltage INT mask 0h = VBUS_OVP rising edge produces INT pulse 1h = VBUS_OVP rising edge does not produce INT pulse |
6 | TSHUT_MASK | R/W | Yes | No |
Thermal-shutdown INT mask 0h = TSHUT rising edge produces INT pulse 1h = TSHUT rising edge does not produce INT pulse |
5 | BATOVP_MASK | R/W | Yes | No |
Battery-overvoltage INT mask 0h = BATOVP rising edge produces INT pulse 1h = BATOVP rising edge does not produce INT pulse |
4 | CFLY_MASK | R/W | Yes | No |
Flying capacitor fault INT mask 0h = CFLY-fault rising edge produces INT pulse 1h = CFLY-fault rising edge does not produce INT pulse |
3 | TMR_MASK | R/W | Yes | No |
Charger safety-timer fault INT mask 0h = Timer expired rising edge produces INT pulse 1h = Timer expired rising edge does not produce INT pulse |
2 | CAP_COND_MASK | R/W | Yes | No |
Capacitor precondition-fault INT mask 0h = CAP_COND_FLAG rising edge produces INT pulse 1h = CAP_COND_FLAG rising edge does not produce INT pulse |
1 | POORSRC_MASK | R/W | Yes | No |
Poor-source-fault INT mask 0h = POORSRC_FLAG rising edge produces INT pulse 1h = POORSRC_FLAG rising edge does not produce INT pulse |
0 | RESERVED | R/W | Yes | No |
Reserved bit always reads 0 |