SLUSE31A April 2020 – February 2021 BQ25968
PRODUCTION DATA
FUNCTION | BQ25970 | BQ25971 | BQ25968 |
---|---|---|---|
Device ID | 0000 | 0001 | 0110 |
External OVPFET Control | Yes. VAC up to 40 V | No | Yes. VAC up to 40 V |
IBAT, VBAT regulation | Yes, through external OVPFET | No | No |
VDROP OVP protection during regulation | Yes | No | No |
Recommended charging current | 8A | 8A | 6A |