SLUSE31A April 2020 – February 2021 BQ25968
PRODUCTION DATA
The dual-phase architecture increases charging efficiency and reduces the input and ouput cap requirements. When used with a main charger such as BQ25790, the system enables the fastest charging at the lowest power loss from precharge through CC, CV, and termination.
The dual-phase architecture reduces the input cap requirements as well as reducing the output voltage ripple. When used with a standard charger such as the BQ2589x, the system enables the fastest charging at the lowest power loss from precharge through CC, CV, and termination.
The device integrates all the necessary protection features to ensure safe charging, including input over-voltage and over-current protection, output overvoltage and overcurrent protection, temperature sensing for the battery and cable, and monitoring the die temperature.
The device includes a 12-bit effective analog-to-digital converter (ADC) to provide bus voltage, bus current, output voltage, battery voltage, battery current, bus temperature, bat temperature, die temperature, and other calculated measurements needed to manage the charging of the battery from the smart wall adapter or power bank.