SLUSC53B May 2015 – May 2018
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Supply voltage, REGIN | No operating restrictions | 2.8 | 4.5 | V | |
No FLASH writes | 2.45 | 2.8 | ||||
CREGIN | External input capacitor for internal LDO between REGIN and VSS | Nominal capacitor values specified. Recommend a 5% ceramic X5R type capacitor located close to the device. | 0.1 | µF | ||
CLDO25 | External output capacitor for internal LDO between VCC an VSS | 0.47 | 1 | µF | ||
tPUCD | Power-up communication delay | 250 | ms |