SLUSBU9H March 2014 – June 2021 BQ2970 , BQ2971 , BQ2972 , BQ2973
PRODUCTION DATA
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVPD | Overcharge detection delay time | Factory Device Configuration: 0.25 s, 1 s, 1.25 s, 4.5 s | –20% | 20% | s | |
tUVPD | Over-discharge detection delay time | Factory Device Configuration: 20 ms, 96 ms, 125 ms, 144 ms | –20% | 20% | ms | |
tOCDD | Discharging overcurrent detection delay time | Factory Device Configuration: 8 ms, 16 ms, 20 ms, 48 ms | –20% | 20% | ms | |
tOCCD | Charging overcurrent detection delay time | Factory Device Configuration: 4 ms, 6 ms, 8 ms, 16 ms | –20% | 20% | ms | |
tSCCD | Short Circuit detection delay time | 250 µs (fixed) | –50% | 50% | µs |