SLUSBU9H March 2014 – June 2021 BQ2970 , BQ2971 , BQ2972 , BQ2973
PRODUCTION DATA
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOVP | Overcharge detection voltage | Factory Device Configuration: 3.85 V to 4.60 V in 50-mV steps | TA = 25°C | –10 | 10 | mV | |
TA = 0°C to 60°C | –20 | 20 | mV | ||||
VOVP–Hys | Overcharge release hysteresis voltage | 100 mV and (VSS – V–) > OCC (min) for release, TA = 25°C | –20 | 20 | mV | ||
VUVP | Over-discharge detection voltage | Factory Device Configuration: 2.00 V to 2.80 V in 50-mV steps, TA = 25°C | –50 | 50 | mV | ||
VUVP+Hys | Over-discharge release hysteresis voltage | 100 mV and (BAT – V–) > 1 V for release, TA = 25°C | –50 | 50 | mV | ||
VOCD | Discharging overcurrent detection voltage | Factory Device Configuration: 90 mV to 200 mV in 5-mV steps | TA = 25°C | –10 | 10 | mV | |
TA = –40°C to 85°C | –15 | 15 | mV | ||||
Release of VOCD | Release of discharging overcurrent detection voltage | Release when BAT – V– > 1 V | 1 | V | |||
VOCC | Charging overcurrent detection voltage | Factory Device Configuration: –45 mV to –155 mV in 5-mV steps | TA = 25°C | –10 | 10 | mV | |
TA = –40°C to 85°C | –15 | 15 | mV | ||||
Release of VOCC | Release of overcurrent detection voltage | Release when VSS – V– ≥ OCC (min) | 40 | mV | |||
VSCC | Short Circuit detection voltage | Factory Device Configuration: 300 mV, 400 mV, 500 mV, 600 mV | TA = 25°C | –100 | 100 | mV | |
VSCCR | Release of Short Circuit detection voltage | Release when BAT – V– ≥ 1 V | 1 | V |