SLUSCS3J October 2017 – December 2022 BQ2980 , BQ2982
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT CONSUMPTION | |||||||
INORMAL | Normal mode supply current | VCHG and VDSG > 5 V, CLOAD = 8 nF (typical 20 nA(1)), VDD > 4.0 V | 5 | 8 | µA | ||
VCHG and VDSG > 5 V, CLOAD = 8 nF (typical 20 nA(1)), UVP < VDD < 3.9 V | 4 | 6 | µA | ||||
IFETOFF | Supply current with both FET drivers off | VCHG = VDSG ≤ 0.2 V | 2 | 4 | µA | ||
ISHUT | Shutdown current | VPACK < VBAT, VDD = 1.5 V | 0.1 | µA | |||
N-CH FET DRIVER, CHG and DSG | |||||||
AFETON | FET driver gain factor, the Vgs voltage to FET | VCHG or VDSG = VDD + VDD × AFETON UVP < VDD < 3.9 V CLOAD = 8 nF | 1.65 | 1.75 | 1.81 | V/V | |
VCHG or VDSG = VDD + VDD × AFETON VDD > 4.0 V CLOAD = 8 nF | 1.45 | 1.55 | 1.68 | V/V | |||
VFETOFF | FET driver off output voltage | VFETOFF = VCHG – VSS or VDSG – VSS CLOAD = 8 nF | 0.2 | V | |||
VDRIVER_SHUT | FET driver charge pump shut down voltage | Charge pump enabled when VDD rises to VDRIVER_SHUT | 1.95 | 2 | 2.1 | V | |
VDRIVER_SHUT_HYS | FET driver charge pump shut down voltage hysteresis | Charge pump disabled when VDD falls to VDRIVER_SHUT – VDRIVER_SHUT_HYS | 50 | mV | |||
trise(2) | FET driver rise time | CLOAD = 8 nF, VCHG or VDSG rises from VDD to (2 × VDD) | 400 | 800 | µs | ||
tfall | FET driver fall time | CLOAD = 8 nF, VCHG or VDSG fall to VFETOFF | 50 | 200 | µs | ||
ILOAD | FET driver maximum loading | 10 | µA | ||||
VOLTAGE PROTECTION | |||||||
VOVP | Overvoltage detection range | Factory configured, 50-mV step | 3750 | 5200 | mV | ||
VOVP_ACC | Overvoltage detection accuracy | TA = 25°C, CHG/DSG CLOAD < 1 µA | –10 | 10 | mV | ||
TA = 0°C to 60°C, CHG/DSG CLOAD < 1 µA | –15 | 15 | |||||
TA = –40°C to +85°C, CHG/DSG CLOAD < 1 µA | –25 | 25 | |||||
VOVP_HYS | Overvoltage release hysteresis voltage | Fixed at 200 mV | 150 | 200 | 250 | mV | |
VUVP | Undervoltage detection range | Factory configured, 50-mV step | 2200 | 3000 | mV | ||
VUVP_ACC | Undervoltage detection accuracy | TA = 25°C | –20 | 20 | mV | ||
TA = 0°C to 60°C | –30 | 30 | mV | ||||
TA = –40°C to +85°C | –50 | 50 | mV | ||||
VUVP_HYS | Undervoltage release hysteresis voltage | Fixed at 200 mV | 150 | 200 | 250 | mV | |
RPACK-VSS | Resistance between PACK and VSS during UV fault | 100 | 300 | 550 | kΩ | ||
CURRENT PROTECTION | |||||||
VOC | Overcurrent in charge (OCC) and discharge (OCD) range | Factory configured, 2-mV step. For OCC, the range is negative (min = –64, max = –4). | 4 | 64 | mV | ||
VSCD | Short circuit in discharge threshold | Factory configured | 10 | mV | |||
20 | |||||||
30 | |||||||
40 | |||||||
60 | |||||||
120 | |||||||
200 | |||||||
VOC_ACC | Overcurrent (OCC, OCD1, OCD2, SCD) detection accuracy | < 20 mV | –1 | 1 | mV | ||
20 to approximately 55 mV | –3 | 2 | 3 | ||||
56 to approximately 100 mV | –5 | 5 | |||||
> 100 mV | –12 | 12 | |||||
IPACK-VDD | Current sink between PACK and VDD during current fault. Used for load removal detection | 8 | 24 | µA | |||
IOCD_REC | OCD, SCD recovery detection current | Sum of current from VDD and BAT during OCD or SCD fault | 55 | µA | |||
VOC_REL | OCC fault release threshold | (VBAT – VPACK) | 100 | mV | |||
OCD, SCD fault release threshold | (VPACK – VBAT) | –400 | mV | ||||
OVERTEMPERATURE PROTECTION(2) | |||||||
TOT | Internal overtemperature threshold | Factory configured | 75 | °C | |||
85 | |||||||
TOT_ACC | Internal overtemperature detection accuracy | –10 | 10 | °C | |||
TOT_HYS | Internal overtemperature hysteresis | 8 | 15 | 22 | °C | ||
PROTECTION DELAY(2) | |||||||
tOVP | Overvoltage detection delay | Factory configured | 0.2 | 0.25 | 0.3 | s | |
0.8 | 1 | 1.2 | |||||
1 | 1.25 | 1.5 | |||||
3.6 | 4.5 | 5.4 | |||||
tUVP | Undervoltage detection delay | Factory configured | 16 | 20 | 24 | ms | |
76.8 | 96 | 115.2 | |||||
100 | 125 | 150 | |||||
115.2 | 144 | 172.8 | |||||
tOC | Overcurrent (OCC, OCD) detection delay | Factory configured | 5.6 | 8 | 10.5 | ms | |
12.4 | 16 | 19.6 | |||||
16 | 20 | 24 | |||||
38.4 | 48 | 57.6 | |||||
tSCD | Short circuit discharge detection delay | Fixed configuration | 125 | 250 | 375 | µs | |
tOT | Overtemperature detection delay | Fixed configuration | 3.6 | 4.5 | 5.4 | s | |
FET OVERRIDE/DEVICE SHUTDOWN CONTROL, CTR | |||||||
VIH | High-level input | 1 | V | ||||
VIL | Low-level input | 0.4 | V | ||||
VHYS | Hysteresis for VIH and VIL | 200 | mV | ||||
RPULL_UP | Effective Internal pull-up resistance (to use with external PTC) | Factory configured if enabled | 1.5 | MΩ | |||
5 | |||||||
8 | |||||||
ZVCHG (0-V Charging) | |||||||
V0CHGR | Charger voltage requires to start 0-V charging | BQ2980xy only (ZVCHG is disabled in BQ2982xy). The CHG driver becomes high impedance when VDD < V0INH. | 2 | V | |||
V0INH | Battery voltage that inhibits 0-V charging | 1 | V |