SLUSBZ5D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
Data flash can only be updated if Voltage() ≥ Flash Update OK Voltage. Flash programming current can cause an increase in LDO dropout. The value of
Flash Update OK Voltage
should be selected such that the device VCC voltage does not fall below its minimum of 2.4 V during Flash write operations. The default value of 2800 mV is appropriate; however, for more information, refer to Step 3.