SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CIN | Input capacitance | 5 | pF | |||
| RLD | LD pin serial resistor resistance | 2 | 10 | kΩ | ||
| I(PULLUP) | Internal pullup current from BAT pin to LD pin, used for load detect functionality | VBAT ≥ 8 V, VLD = VSS | 1.75 | 3 | 4.05 | mA |