SLUSFQ1A December 2024 – December 2024 BQ41Z90
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| FSCOMP | SCOMP Detection Clock Frequency | 32768 | Hz | |||
| FSCOMP_ERR | SCOMP Detection Clock Frequency Error | –3 | 3 | % | ||
| tSCD (1)(2) | Short Circuit Fault Detection Delay | Programmable in 15.625µs interval after minimum delay | 5 | 3970 | µs | |
| tOCC (1)(2) | Over Current in Charge Fault Detection Delay | Programmable in 0.0625ms interval after minimum delay | 0.187 | 1531 | ms | |
| tOCD1 (1)(2) | Over Current in Disharge 1 Fault Detection Delay | Programmable in 0.0625ms interval after minimum delay | 0.187 | 1531 | ms | |
| tOCD2 (1)(2) | Over Current in Disharge Fault 2 Detection Delay | Programmable in 0.0625ms interval after minimum delay | 0.187 | 1531 | ms | |
| tOT (1)(2) | Over Temperature Fault Detection Delay | Programmable in 0.55ms interval after minimum delay | 1 | 31 | s | |
| tWAKE_CD (1)(2) | Current Wake in Discharge Detection Delay | Programmable in 0.187ms interval after minimum delay | 0.187 | 383 | ms | |
| tWAKE_CC (1)(2) | Current Wake in Charge Detection Delay | Programmable in 0.187ms interval after minimum delay | 0.187 | 383 | ms | |