over operating free-air temperature range (unless otherwise
noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage
range |
VDD -
VSS (2) |
–0.3 |
45 |
V |
Input
voltage range |
Vn - VSS where n =
1 to 7 |
–0.3 |
45 |
V |
TS |
–0.3 |
1.5 |
V |
Output voltage
range |
COUT - VSS, DOUT -
VSS |
–0.3 |
45 |
V |
Functional
temperature,TFUNC |
|
–40 |
110 |
°C |
Storage
temperature, TSTG |
|
–65 |
150 |
°C |
(1) Operation outside
the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do
not imply functional operation of the device at these or any other conditions beyond those
listed under Recommended Operating Conditions. If outside the Recommended Operating
Conditions but within the Absolute Maximum Ratings, the device may not be fully functional,
and this may affect device reliability, functionality, performance, and shorten the device
lifetime.