SLUSEG7A December 2021 – June 2022 BQ77207
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OVER VOLTAGE PROTECTION (OV) | ||||||
VOV | OV Detection Range | 3.55 | 5.1 | V | ||
VOV_STEP | OV Detection Steps | 25 | mV | |||
VOV_HYS | OV Detection Hysteresis | Selected OV Hysteresis depends on part number. See device selection table for details. | VOV – 50 | mV | ||
Selected OV Hysteresis depends on part number. See device selection table for details. | VOV – 100 | mV | ||||
VOV_ACC | OV Detection Accuracy | TA =
25℃ |
–10 | 10 | mV | |
OV Detection Accuracy | 0℃ ≤ TA
≤ 60℃ |
–20 | 20 | mV | ||
OV Detection Accuracy | -40℃ ≤
TA ≤ 110℃ |
–50 | 50 | mV | ||
UNDER VOLTAGE PROTECTION (UV) | ||||||
VUV | UV Detection Range | 1.0 | 3.5 | V | ||
VUV_STEP | UV Detection Steps | 50 | mV | |||
VUV_HYS | UV Detection Hysteresis | Selected OV Hysteresis depends on part number. See device selection table for details. | VUV + 50 | mV | ||
Selected OV Hysteresis depends on part number. See device selection table for details. | VUV + 100 | mV | ||||
VUV_ACC | UV Detection Accuracy | TA = 25℃ | –30 | 30 | mV | |
UV Detection Accuracy | -40 ≤ TA ≤ 110℃ | –50 | 50 | mV | ||
VUV_MIN | UV Detection Disabled Threshold | Vn - Vn-1 where n = 2 to 7 and V1 - VSS | 450 | 500 | 550 | mV |
OVER TEMPERATURE PROTECTION (OT) | ||||||
TOT | OT Detection Range | Available options: 62°C, 65°C, 70°C, 75°C, 80°C, 83°C | 62.0 | 83.0 | °C | |
ROT_EXT_NTC | NTC OT Detection External Resistance | 2850 | Ω | |||
2570 | ||||||
2195 | ||||||
1915 | ||||||
1651 | ||||||
1525 | ||||||
ROT_EXT_PTC | PTC OT Detection External Resistance | 111100 | Ω | |||
TOT_ACC (1) | OT Detection Accuracy (NTC) | –5 | 5 | °C | ||
TOT_HYS(2) | OT Detection Hysteresis (NTC) | –10 | °C | |||
4186 | Ω | |||||
3530 | Ω | |||||
RTC | Internal Pull Up Resistor | After TI Factory Trim | 19.4 | 20 | 20.6 | kΩ |
UNDER TEMPERATURE PROTECTION (UT) | ||||||
TUT | UT Detection Threshold | –30.0 | 0.0 | °C | ||
RUT_EXT_NTC | NTC UT Detection External Resistance | 111100 | Ω | |||
68900 | ||||||
42200 | ||||||
26700 | ||||||
RUT_ACC | UT Detection External Resistance Accuracy | –2% | 2% | |||
TUT_HYS | UT Detection Hysteresis (NTC) | 10 | °C | |||
17800 | Ω | |||||
TUT_ACC(1) | UT Detection Accuracy (NTC) | –5 | 5 | °C | ||
OPEN WIRE PROTECTION (OW) | ||||||
VOW | OW Detection Threshold | Vn < Vn-1 where n = 2 to 7 | –200 | mV | ||
V1 - VSS | 500 | mV | ||||
VOW_HYS | OW Detection Hysteresis | Vn < Vn-1 where n = 1 to 7 | VOW +100 | mV | ||
VOW_ACC | OW Detection Accuracy | -40 ℃ ≤ TA ≤ 110℃ | –25 | 25 | mV | |
SUPPLY AND LEAKAGE CURRENT | ||||||
ICC | Supply Current | No fault detected. | 2 | 3.5 | µA | |
ICC_FAULT | Supply Current | Fault detected, COUT active High 6V output, DOUT active low. Other faults | 20 | 25 | µA | |
ICC_FAULT | Supply Current | Fault detected, COUT active High 6V output, DOUT active low. UV fault only | 3 | 5 | µA | |
IIN(2) | Input Current at Vx Pins | Vn - Vn-1 and V1 - VSS = 4V, where n = 2 to 7, Open Wire Enabled | –0.3 | 0.3 | µA | |
Vn - Vn-1 and V1 - VSS = 4V, where n = 2 to 7, Open Wire Disabled | –0.1 | 0.1 | µA | |||
OUTPUT DRIVE, COUT and DOUT, CMOS ACTIVE HIGH VERSIONS ONLY | ||||||
VOUT_AH | Output Drive Voltage for COUT and DOUT, Active High 6V | Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 7, VDD = 25V, IOH = 100 µA measured out of COUT, DOUT pin. | 6 | V | ||
Output Drive Voltage for COUT and DOUT, Active High VDD | VDD - VCOUT or VDOUT, Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 7, IOH = 10 µA measured out of COUT, DOUT pin. | 0 | 1 | 1.5 | V | |
Output Drive Voltage for COUT and DOUT, Active High 6V | VDD - VCOUT or VDOUT, If 6 of 7 cells are short circuited and only one cell remains powered and > VOV, VDD = Vx (cell voltage), IOH = 100 µA, | 0 | 1 | 1.5 | V | |
Output Drive Voltage for COUT and DOUT, Active High 6V and VDD | Vn - Vn-1 and V1 - VSS < VOV, where n = 2 to 7, VDD = 25 V, IOH = 100 µA measured into pin | 250 | 400 | mV | ||
ROUT_AH | Internal Pull Up Resistor | 80 | 100 | 120 | kΩ | |
IOUT_AH_H | OUT Source Current (during OV) | Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 7, VDD = 25 V, OUT = 0V. Measured out of COUT, DOUT pin | 6.5 | mA | ||
IOUT_AH_L | OUT Sink Current (no OV) | Vn - Vn-1 and V1 - VSS < VOV, where n = 2 to 7, VDD = 25 V, OUT = VDD. Measured into COUT, DOUT pin | 0.3 | 3 | mA | |
OUTPUT DRIVE, COUT and DOUT, NCH OPEN DRAIN ACTIVE LOW VERSIONS ONLY | ||||||
VOUT_AL | Output Drive Voltage for COUT and DOUT, Active Low | Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 7, VDD = 25 V, IOH = 100 µA measured into COUT, DOUT pin. | 250 | 400 | mV | |
IOUT_AL_L | OUT Source Current (during OV) | Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 7, VDD = 25 V, OUT = VDD. Measured into COUT, DOUT pin. | 0.3 | 3 | mA | |
IOUT_AL_H | OUT Sink Current (no OV) | Vn - Vn-1 and V1 - VSS < VOV, where n = 2 to 7, VDD = 25 V, OUT = VDD. Measured out of COUT, DOUT pin. | 100 | nA |