Changes from Revision C (June 2021) to Revision D (September 2022)
- Changed from Restricted to PublicGo
- Additional supply current when TSREF is enabledGo
- DVDD output voltageGo
- NEG5V pin voltageGo
- Diagnostic measurements resolutionGo
- Added paragraph to Section 9.3.1.2
Go
- Changed 380μs to 1.35ms in Section 9.3.1.6
Go
- Added Note to Section 9.3.2.1.3.1
Go
- Deleted as in the Main ADC path and added Note to Section 9.3.2.2.1.1
Go
- Changed text in Section 9.3.2.3
Go
- Changed latch to load in Section 9.3.3.3.3
Go
- Added text to Section 9.3.5
Go
- Changed above to below in Figure 9-23
Go
- Changed Figure 9-25 to show response frame start time is after TX_HOLF_OFF expiration
timeGo
- Changed Read to Write in Table 9-9
Go
- Changed Figure 9-27 to the correct bit-width per byte.Go
- Added tprog_otp = 100ms and During this time no data
communications is allowed to step 4 in Table 9-26
Go
- Changed BQ79606-Q1 to BQ7961X-Q1
in Section 9.3.6.4
Go
- Deleted Rcb resistor in Figure 9-56
Go
- Multiple bits in Section 9.5.4.3.11 updated
with Bit is self-cleared and added textGo
- Changed bit setting 11 to Reserved in Section 9.5.4.5.1
Go
- Changed bit 6 to Reserved and changed bit 5 to 0 = Dynamic Alignment
in Section 9.5.4.5.8
Go
- Added sourced from TSREF regulator voltage and Default Reset setting
4% to COOLOFF[2:0] and sourced from TSREF regulator voltage and Default Reset
setting 24% to OTCB_THR[3:0] in Section 9.5.4.7.5
Go
- Added This bit is self clearing to BAL_TIME_GO in Section 9.5.4.7.8
Go
- Added sourced from TSREF regulator voltage. and Default Reset
setting 80% to UT_THR[2:0] and sourced from TSREF regulator voltage. and Default
Reset setting 39% to OT_THR[4:0] in Section 9.5.4.8.5
Go
- Updated correct register names in Section 9.5.4.13.3
Go
- Added Note to UART_MIRROR_EN in Section 9.5.4.14.2
Go
- Changed cap value to 2.2 μF and fixed isolator pinout in Figure 10-1
Go
- Changed content, Figure 10-7, Figure 10-8, and Figure 10-9 in Section 10.2.1.2.7.2
Go
- Changed cap values to 2.2 μF in Figure 10-11
Go
- Changed Figure 12-3
Go