SBOS571C August 2011 – August 2018 BUF20800-Q1
PRODUCTION DATA.
The device is designed to operate with an analog supply voltage from 7 V to 18 V, and a digital supply from 2 V to 5.5 V. The digital supply must be applied before the analog supply to avoid excessive current and power consumption, or possibly even damage to the device if left connected only to the analog supply for extended periods of time.
The analog and digital supplies must be well regulated and the input capacitances shown in the application circuit in Figure 14 are recommended for typical applications.