SWRS272F April 2023 – November 2025 CC2340R2 , CC2340R5
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Through a dedicated IEEE radio API, the RF Core supports the 2.4GHz IEEE 802.15.4-2011 physical layer (2 Mchips per second Offset-QPSK with DSSS 1:8), used in Thread and Zigbee protocols. TI also provides royalty-free protocol stacks for Thread and Zigbee, enabling a robust end-to end solution.