1 Device Overview

1.1 Features

1.2 Applications

1.3 Description

The TI CC256x device is a complete Bluetooth BR/EDR/LE HCI solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation Bluetooth core, the CC256x device provides a product-proven solution that is Bluetooth 4.1 compliant. When coupled with a microcontroller unit (MCU), this HCI device offers best-in-class RF performance with a range of about 2X compared to other Bluetooth LE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

The TI Dual-Mode Bluetooth Stack software is certified and provided royalty free for TI's MSP430 and ARM Cortex-M3 and Cortex-M4 MCUs. Other MPUs can be supported through TI's third party. iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Some of the profiles supported include the following:

In addition to software, this solution consists of multiple reference designs with a low BOM cost, including a new Bluetooth audio sink reference design for customers to create a variety of applications for low-end, low-power audio solutions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE
CC2560A (NRND)(2) RVM (76) 8.0 mm × 8.0 mm × 0.6 mm
CC2560B RVM (76) 8.0 mm × 8.0 mm × 0.6 mm
CC2564 (NRND)(2) RVM (76) 8.0 mm × 8.0 mm × 0.6 mm
CC2564B RVM (76) 8.0 mm × 8.0 mm × 0.6 mm
(1) For more information on these devices, see Section 9.2, Packaging and Ordering.
(2) NRND = Not recommended for new designs

space

1.4 Functional Block Diagram

CC2560A CC2560B CC2564 CC2564B SWRS121-001.gif
Note: The following technologies and assisted modes cannot be used simultaneously with the coprocessor: Bluetooth LE, ANT, assisted HFP 1.6 (WBS), and assisted A2DP. One and only one technology or assisted mode can be used at a time.
Figure 1-1 Functional Block Diagram