SWRS258B September 2021 – March 2022 CC2651R3
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Core Current Consumption | ||||||
Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 150 | nA | ||
Shutdown. No clocks running, no retention | 100 | |||||
Standby without cache retention |
RTC running, CPU, 32KB RAM and (partial) register retention. RCOSC_LF |
0.8 | µA | |||
RTC running, CPU, 32KB RAM and (partial) register retention XOSC_LF |
0.9 | µA | ||||
Standby with cache retention |
RTC running, CPU, 32KB RAM and (partial) register retention. RCOSC_LF |
2.4 | µA | |||
RTC running, CPU, 32KB RAM and (partial) register retention. XOSC_LF |
2.6 | µA | ||||
Idle | Supply Systems and RAM powered RCOSC_HF |
650 | µA | |||
Active | MCU running CoreMark at 48 MHz RCOSC_HF |
2.91 | mA | |||
Peripheral Current Consumption | ||||||
Iperi | Peripheral power domain | Delta current with domain enabled | 56.0 | µA | ||
Serial power domain | Delta current with domain enabled | 5.0 | ||||
RF Core | Delta current with power domain enabled, clock enabled, RF core idle |
144 | ||||
µDMA | Delta current with clock enabled, module is idle | 68.6 | ||||
Timers | Delta current with clock enabled, module is idle(1) | 102 | ||||
I2C | Delta current with clock enabled, module is idle | 12.1 | ||||
I2S | Delta current with clock enabled, module is idle | 30.8 | ||||
SSI | Delta current with clock enabled, module is idle | 71.7 | ||||
UART | Delta current with clock enabled, module is idle | 147 | ||||
CRYPTO (AES) | Delta current with clock enabled, module is idle |
28.1 | ||||
TRNG | Delta current with clock enabled, module is idle |
27.1 |