SWRS207H January 2018 – March 2021 CC2652R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Radio receive current | 2440 MHz | 6.9 | mA | |
Radio transmit current 2.4 GHz PA (BLE) |
0 dBm output power setting 2440 MHz |
7.3 | mA | |
+5 dBm output power setting 2440 MHz |
9.6 | mA |