SWRS294F March 2023 – October 2025 CC3300 , CC3301
PRODUCTION DATA
For the best power consumption, the slow clock can be generated externally by an oscillator or sourced from elsewhere in the system. The external source must meet the requirements listed below. This clock must be fed into the CC330x pin Slow_CLK_IN and must be stable before nReset is deasserted and the device is enabled.