SWRS333A July 2025 – August 2025 CC3300MOD , CC3301MOD
PRODUCTION DATA
For excellent power consumption, the slow clock can be generated externally by an oscillator or sourced from elsewhere in the system. The external source must meet the requirements shown below. This clock can be fed into the CC330xMOD pin SLOW_CLK_IN and must be stable before nReset is deasserted and the device is enabled.
| Parameter | Description | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input slow clock frequency | Square wave | 32768 | Hz | |||
| Frequency accuracy | Inital + temperature + aging | ±250 | ppm | |||
| Input Duty cycle | 30% | 50% | 70% | |||
| Tr/Tf | Rise and fall time | 10% to 90% (rise) and 90% to 10% (fall) of digital signal level | 100 | ns | ||
| VIL | Input low level | 0 | 0.35 × VIO | V | ||
| VIH | Input high level | 0.65 × VIO | 1.95 | V | ||
| Input impedence | 1 | MΩ | ||||
| Input capacitance | 5 | pF | ||||