SWRS284C April 2024 – October 2025 CC3350 , CC3351
PRODUCTION DATA
| PARAMETER | CONDITION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Baud rate | 37.5 | 4364 | kbps | ||
| Baud rate accuracy per byte | Receive/Transmit | –2.5% | +1.5% | ||
| Baud rate accuracy per bit | Receive/Transmit | –12.5% | +12.5% | ||
| CTS low to TX_DATA on | 0 | 2 | ms | ||
| CTS high to TX_DATA off | Hardware flow control | 1 | Byte | ||
| CTS high pulse width | 1 | bit | |||
| RTS low to RX_DATA on | 0 | 2 | ms | ||
| RTS high to RX_DATA off | Interupt set to 1/4 FIFO | 16 | Byte |