SWRS284C April 2024 – October 2025 CC3350 , CC3351
PRODUCTION DATA
| MODE | DESCRIPTION | VMAIN | VPA | UNIT | ||
|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | |||
| Shutdown | External supplies are available, device held in reset (nReset is low) | 10 | 2 | µA | ||
| Sleep |
Low power mode - RAM in retention | 330 | 2 | |||