SCHS047I August   1998  – September 2017 CD4051B , CD4052B , CD4053B

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Functional Diagrams of CD405xB
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions CD4051B
    2.     Pin Functions CD4052B
    3.     Pin Functions CD4053B
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
    6. 6.6 AC Performance Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
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
      3. 9.2.3 Application Curve
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
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • NS|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1).
MIN MAX UNIT
Supply Voltage V+ to V-, Voltages Referenced to VSS Terminal –0.5 20 V
DC Input Voltage –0.5 VDD + 0.5 V
DC Input Current Any One Input –10 10 mA
TJMAX1 Maximum junction temperature, ceramic package 175 °C
TJMAX2 Maximum junction temperature, plastic package 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.