SCHS047I August   1998  – September 2017 CD4051B , CD4052B , CD4053B

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Functional Diagrams of CD405xB
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions CD4051B
    2.     Pin Functions CD4052B
    3.     Pin Functions CD4053B
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
    6. 6.6 AC Performance Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
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
      3. 9.2.3 Application Curve
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
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • NS|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Feature Description

The CD405xB line of multiplexers and demultiplexers can accept a wide range of digital and analog signal levels. Digital signals range from 3 V to 20 V, and analog signals are accepted at levels ≤ 20 V. They have low ON resistance, typically 125 Ω over 15 VP-P signal input range for VDD – VEE = 18 V. This allows for very little signal loss through the switch. Matched switch characteristics are typically rON = 5 Ω for VDD – VEE = 15 V.

The CD405xB devices also have high OFF resistance, which keeps from wasting power when the switch is in the OFF position, with typical channel leakage of ±100 pA at VDD – VEE = 18 V. Very low quiescent power dissipation under all digital-control input and supply conditions, typically 0.2 µW at VDD – VSS = VDD – VEE = 10 V keeps power consumption total very low. All devices have been 100% tested for quiescent current at 20 V with maximum input current of 1 µA at 18 V over the full package temperature range, and only 100 nA at 18 V and 25°C.

Logic-level conversion for digital addressing signals of 3 V to 20 V (VDD – VSS = 3 V to 20 V) to switch analog signals to 20 VP-P (VDD – VEE = 20 V). Binary address decoding on chip makes channel selection easy. When channels are changed, a break-before-make system eliminates channel overlap.