SCHS051H November 1998 – February 2020 CD4066B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SIG A IN/OUT | I/O | Input/Output for Switch A |
2 | SIG A OUT/IN | I/O | Output/Input for Switch A |
3 | SIG B OUT/IN | I/O | Output/Input for Switch B |
4 | SIG B IN/OUT | I/O | Input/Output for Switch B |
5 | CONTROL B | I | Control pin for Switch B |
6 | CONTROL C | I | Control pin for Switch C |
7 | VSS | — | Low Voltage Power Pin |
8 | SIG C IN/OUT | I/O | Input/Output for Switch C |
9 | SIG C OUT/IN | I/O | Output/Input for Switch C |
10 | SIG D OUT/IN | I/O | Output/Input for Switch D |
11 | SIG D IN/OUT | I/O | Input/Output for Switch D |
12 | CONTROL D | I | Control Pin for D |
13 | CONTROL A | I | Control Pin for A |
14 | VDD | — | Power Pin |