SCHS340D March 2003 – July 2025 CD74ACT157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This quadruple 2-line to 1-line data selector/multiplexer is designed for 4.5V to 5.5V VCC operation.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| CD74ACT157 | D (SOIC, 16) | 9.90mm × 6mm | 9.90mm × 3.90mm |
| N (PDIP, 16) | 19.31mm × 9.4mm | 19.31mm × 6.35mm | |
| PW (TSSOP, 16) | 5.00mm × 6.4mm | 5.00mm × 4.40mm | |
| BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
Logic Diagram (Positive Logic)