SCHS122M November 1997 – May 2019 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VEE
(V) |
VCC
(V) |
TEST CONDITIONS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay,
switch in to out |
0 | 2 | TA = 25°C | HC | 60 | ns | ||
TA = –40°C to +85°C | HC | 75 | |||||||
TA = –55°C to +125°C | HC | 90 | |||||||
0 | 4.5 | TA = 25°C | HC, HCT | 12 | |||||
TA = –40°C to +85°C | HC, HCT | 15 | |||||||
TA = –55°C to +125°C | HC, HCT | 18 | |||||||
0 | 6 | TA = 25°C | HC | 10 | |||||
TA = –40°C to +85°C | HC | 13 | |||||||
TA = –55°C to +125°C | HC | 15 | |||||||
–4.5 | 4.5 | TA = 25°C | HC, HCT | 8 | |||||
TA = –40°C to +85°C | HC, HCT | 10 | |||||||
TA = –55°C to +125°C | HC, HCT | 12 | |||||||
tPHZ, tPLZ | Maximum
switch turn OFF delay from S or E to switch output |
4051 | 0 | 2 | TA = 25°C | HC | 225 | ns | |
TA = –40°C to +85°C | HC | 280 | |||||||
TA = –55°C to +125°C | HC | 340 | |||||||
0 | 4.5 | TA = 25°C | HC, HCT | 45 | |||||
TA = –40°C to +85°C | HC, HCT | 56 | |||||||
TA = –55°C to +125°C | HC, HCT | 68 | |||||||
0 | 6 | TA = 25°C | HC | 38 | |||||
TA = –40°C to +85°C | HC | 48 | |||||||
TA = –55°C to +125°C | HC | 57 | |||||||
–4.5 | 4.5 | TA = 25°C | HC, HCT | 32 | |||||
TA = –40°C to +85°C | HC, HCT | 40 | |||||||
TA = –55°C to +125°C | HC, HCT | 48 | |||||||
tPHZ, tPLZ | Maximum
switch turn OFF delay from S or E to switch output |
4052 | 0 | 2 | TA = 25°C | HC | 250 | ns | |
TA = –40°C to +85°C | HC | 315 | |||||||
TA = –55°C to +125°C | HC | 375 | |||||||
0 | 4.5 | TA = 25°C | HC, HCT | 50 | |||||
TA = –40°C to +85°C | HC, HCT | 63 | |||||||
TA = –55°C to +125°C | HC, HCT | 75 | |||||||
0 | 6 | TA = 25°C | HC | 43 | |||||
TA = –40°C to +85°C | HC | 54 | |||||||
TA = –55°C to +125°C | HC | 65 | |||||||
–4.5 | 4.5 | TA = 25°C | HC | 38 | |||||
HCT | 38 | ||||||||
TA = –40°C to +85°C | HC | 48 | |||||||
HCT | 48 | ||||||||
TA = –55°C to +125°C | HC | 57 | |||||||
HCT | 57 | ||||||||
tPHZ, tPLZ | Maximum
switch turn OFF delay from S or E to switch output |
4053 | 0 | 2 | TA = 25°C | HC | 210 | ns | |
TA = –40°C to +85°C | HC | 265 | |||||||
TA = –55°C to +125°C | HC | 315 | |||||||
0 | 4.5 | TA = 25°C | HC | 42 | |||||
HCT | 44 | ||||||||
TA = –40°C to +85°C | HC | 53 | |||||||
HCT | 53 | ||||||||
TA = –55°C to +125°C | HC | 63 | |||||||
HCT | 66 | ||||||||
0 | 6 | TA = 25°C | HC | 36 | |||||
TA = –40°C to +85°C | HC | 45 | |||||||
TA = –55°C to +125°C | HC | 54 | |||||||
–4.5 | 4.5 | TA = 25°C | HC | 29 | |||||
HCT | 31 | ||||||||
TA = –40°C to +85°C | HC | 36 | |||||||
HCT | 39 | ||||||||
TA = –55°C to +125°C | HC | 44 | |||||||
HCT | 47 | ||||||||
tPZL, tPZH | Maximum
switch turn ON delay from S or E to switch output |
4051 | 0 | 2 | TA = 25°C | HC | 225 | ns | |
TA = –40°C to +85°C | HC | 280 | |||||||
TA = –55°C to +125°C | HC | 340 | |||||||
0 | 4.5 | TA = 25°C | HC | 45 | |||||
HCT | 55 | ||||||||
TA = –40°C to +85°C | HC | 56 | |||||||
HCT | 69 | ||||||||
TA = –55°C to +125°C | HC | 68 | |||||||
HCT | 83 | ||||||||
0 | 6 | TA = 25°C | HC | 38 | |||||
TA = –40°C to +85°C | HC | 48 | |||||||
TA = –55°C to +125°C | HC | 57 | |||||||
–4.5 | 4.5 | TA = 25°C | HC | 32 | |||||
HCT | 39 | ||||||||
TA = –40°C to +85°C | HC | 40 | |||||||
HCT | 49 | ||||||||
TA = –55°C to +125°C | HC | 48 | |||||||
HCT | 59 | ||||||||
tPZL, tPZH | Maximum
switch turn ON delay from S or E to switch output |
4052 | 0 | 2 | TA = 25°C | HC | 325 | ns | |
TA = –40°C to +85°C | HC | 405 | |||||||
TA = –55°C to +125°C | HC | 490 | |||||||
0 | 4.5 | TA = 25°C | HC | 65 | |||||
HCT | 70 | ||||||||
TA = –40°C to +85°C | HC | 81 | |||||||
HCT | 68 | ||||||||
TA = –55°C to +125°C | HC | 98 | |||||||
HCT | 105 | ||||||||
0 | 6 | TA = 25°C | HC | 55 | |||||
TA = –40°C to +85°C | HC | 69 | |||||||
TA = –55°C to +125°C | HC | 83 | |||||||
–4.5 | 4.5 | TA = 25°C | HC | 46 | |||||
HCT | 48 | ||||||||
TA = –40°C to +85°C | HC | 58 | |||||||
HCT | 60 | ||||||||
TA = –55°C to +125°C | HC | 69 | |||||||
HCT | 72 | ||||||||
tPZL, tPZH | Maximum
switch turn ON delay from S or E to switch output |
4053 | 0 | 2 | TA = 25°C | HC | 220 | ns | |
TA = –40°C to +85°C | HC | 275 | |||||||
TA = –55°C to +125°C | HC | 330 | |||||||
0 | 4.5 | TA = 25°C | HC | 44 | |||||
HCT | 48 | ||||||||
TA = –40°C to +85°C | HC | 55 | |||||||
HCT | 60 | ||||||||
TA = –55°C to +125°C | HC | 66 | |||||||
HCT | 72 | ||||||||
0 | 6 | TA = 25°C | HC | 37 | |||||
TA = –40°C to +85°C | HC | 47 | |||||||
TA = –55°C to +125°C | HC | 56 | |||||||
–4.5 | 4.5 | TA = 25°C | HC | 31 | |||||
HCT | 34 | ||||||||
TA = –40°C to +85°C | HC | 39 | |||||||
HCT | 43 | ||||||||
TA = –55°C to +125°C | HC | 47 | |||||||
HCT | 51 | ||||||||
CI | Input (control)
capacitance |
TA = 25°C | HC, HCT | 10 | pF | ||||
TA = –40°C to +85°C | HC, HCT | 10 | |||||||
TA = –55°C to +125°C | HC, HCT | 10 |